(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Large Adjust Fastener C-236

Super Large Adjust Fastener C-236
  • Volume Discount

•Overall width (mm): 76
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 1960
•Full Length (mm): 200

PDF

Part Number

Configured Part Number is shown.

C-236

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Tension Load(N)1960Full Length(mm)200
Overall width(mm)76MaterialCold Rolled Steel Plate
Surface FinishZinc Plating Chromate TreatmentProduct Code21416
Part Number
C-236
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Tension Load(N) 1960 Full Length(mm) 200 Overall width(mm) 76
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21416

Please check the type/dimensions/specifications of the part C-236 in the Super Large Adjust Fastener C-236 series.

Additional Products in this Category

Tech Support