(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Fastener C-271

Large Fastener C-271
  • Volume Discount

•Main Body Overall Length (mm): 77
•Main Body Width (mm): 24
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment
•Tension Load (n): 294

PDF

Part Number

Configured Part Number is shown.

C-271

 
Part Number
C-271
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tension Load(N) 294 Main Body Overall Length(mm) 77 Main Body Width(mm) 24
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 20633

Please check the type/dimensions/specifications of the part C-271 in the Large Fastener C-271 series.

Additional Products in this Category

Tech Support