(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Vibration-Proof Rubber, Both-Side Bolt

Round Vibration-Proof Rubber, Both-Side Bolt
  • Volume Discount

[Features]
• Due to its high spring constant, it can be used for small size and large load. 
• Covers broad applications including inclined mounting and such.
• With hex nut/spring washer.

[Application]
• General industrial machinery including pumps, various machine tools, centrifugal machines, crushers, engines and others.

Part Number

Configured Part Number is shown.

Part Number
TA501
TA502
TA503
TA504
TA505
TA506
TA507
TA508
TA509
TA510
TA511
TA512
TA513
TA514
TA515
TA516
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connecting Screw M Spring Constant
(N/mm)
Rubber Height
(mm)
External Size
(mm)
Mounting shaft length
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

88[M5] M5X0.8034.51515144989999359244233-76149
1 Piece(s)Available

8 Days or more

185[M8] M8X1.2578.51621194989999359251233-762218
1 Piece(s)Available

8 Days or more

345[M6] M6X1.001351625194989999359268233-763125
1 Piece(s)Available

8 Days or more

490[M8] M8X1.251752029234989999359275233-764955
1 Piece(s)Available

8 Days or more

390[M8] M8X1.2583.53029234989999359282233-765760
1 Piece(s)Available

8 Days or more

930[M8] M8X1.253452038284989999359299233-766580
1 Piece(s)Available

8 Days or more

835[M8] M8X1.252252538284989999359305233-767385
1 Piece(s)Available

8 Days or more

735[M8] M8X1.251503038284989999359312233-768190
1 Piece(s)Available

8 Days or more

1549[M10] M10X1.504202546274989999359329233-7690145
1 Piece(s)Available

8 Days or more

1349[M10] M10X1.502853046274989999359336233-7703155
1 Piece(s)Available

8 Days or more

1050[M10] M10X1.501654046274989999359343233-7711170
1 Piece(s)Available

8 Days or more

3349[M12] M12X1.755204069374989999359350233-7720380
1 Piece(s)Available

8 Days or more

2749[M12] M12X1.752955569374989999359367233-7738430
1 Piece(s)Available

8 Days or more

5198[M16] M16X2.005206090454989999359374233-7746920
1 Piece(s)Available

8 Days or more

4448[M16] M16X2.003208090454989999359381233-77541030
1 Piece(s)Available

8 Days or more

2499[M10] M10X1.506102750304989999359527285-3493200

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type Both ends threaded Antivibration Rubber Type Round shape Vibration Absorber Material Natural Rubber (NR)
Fitting Material Rolled Steel Material for General Structure Ordering Unit(piece) 1

Additional Products in this Category

Tech Support