(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibration-Proof Pad (Synthetic Rubber) Mini-Seat (Part Numbers)

Vibration-Proof Pad (Synthetic Rubber) Mini-Seat
  • Volume Discount

[Features]
• Easy cutting of V grooves in 50-mm interval using a utility knife will make it ready for use.
• Resistant against cutting oil, machine oil, and lubricating oil.
• Thanks to a broad range of applicable loads, stable vibration proof effects are obtained regardless of large or small loads.

[Application]
• For various machinery generating vibration and/or noise, including general types of motors for machine tools, blowers and pumps.
• For vibration proofing of refrigerators, A/Cs, printers, etc.

Part Number

Configured Part Number is shown.

Part Number
OHS-10-50CR
OHS-10-100CR
OHS-10-150CR
OHS-10-200CR
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(mm)
Width
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s)Available

9 Days or more

50504989999332728484-32910.03
1 Piece(s)Available

8 Days or more

1001004989999332735484-32660.1
1 Piece(s)Available

9 Days or more

1501504989999332742484-32740.3
1 Piece(s)Available

9 Days or more

2002004989999332759484-32820.4

Loading...

  1. 1

Basic Information

Type Antivibration Pads Allowable Surface Pressure(N/mm2) 0.5 Thickness(mm) 10
Rubber Hardness 55° ± 5 Operating Temperature Range(℃) -5~110 Ordering Unit(sheet) 1

Additional Products in this Category

Tech Support