(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibration-Proof Pad (Natural Rubber) Seat

Vibration-Proof Pad (Natural Rubber) Seat
  • Volume Discount

[Features]
• Easy cutting of V grooves in 50-mm interval using a utility knife will make it ready for use.
• Thanks to a broad range of applicable loads, stable vibration proof effects are obtained regardless of large or small loads.

[Application]
• For various machinery generating vibration and/or noise, including general types of motors for machine tools, blowers and pumps.
• For vibration proofing of refrigerators, A/Cs, printers, etc.

Part Number

Configured Part Number is shown.

Part Number
OH8
OH10
OH20
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Surface Pressure
(N/mm2)
Thickness
(mm)
JAN code Ordering Code Mass
(kg)
1 Piece(s)Available

8 Days or more

0.584989999328004170-45830.7
1 Piece(s)Available

8 Days or more

0.5104989999328028170-46050.8
1 Piece(s)Available

8 Days or more

0.3204989999328042170-46211.7

Loading...

  1. 1

Basic Information

Type Antivibration Pads Length(mm) 300 Width(mm) 300
Rubber Hardness 55° ± 5 Operating Temperature Range(℃) -5~70 Maximum Size(mm) 600×1000
Ordering Unit(sheet) 1

Additional Products in this Category

Tech Support