(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Performing Vibration-Proof Pad

Part Number

Configured Part Number is shown.

 
Part Number
KHS-40
KHS-60
KHS-90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRubber Hardness (JIS) Support surface pressure
(N/mm2)
Allowable Surface Pressure
(N/mm2)
1 Piece(s)Available

8 Days or more

10400.1~0.40.5
1 Piece(s)Available

8 Days or more

10600.15~0.61.0
1 Piece(s)Available

8 Days or more

10900.2~0.71.5

Loading...

  1. 1

Basic Information

Type Antivibration Pads Rubber Material Chloroprene Rubber Standard Dimension(mm) 240x480x12t
Operating Temperature Range(℃) -10~70

Additional Products in this Category

Tech Support