(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure One-Touch Pair Socket (Part Numbers)

High Pressure One-Touch Pair Socket
  • Volume Discount

A fitting used in the extraction and branching of high-pressure air in buildings. Highly acclaimed internationally.

Part Number

Configured Part Number is shown.

HPO1

Part Number
HPO1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

11 Days or more

10

Loading...

  1. 1

Basic Information

Type Branch Body Material Steel Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Male and Female Branch Valve Structure Single Passage Opening Closing Type
Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80 Number of Branches and Connections 2
Maximum Operating Pressure (MPa) 3

Please check the type/dimensions/specifications of the part HPO1 in the High Pressure One-Touch Pair Socket series.

Additional Products in this Category

Tech Support