(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
• Can be easily installed and removed using a hex bar wrench to/from narrow spaces, including deeper spaces.
• Application (IN, OUT, etc.) is identified by color.
"2 axis × 360 degree" rotation and can be set to any direction.
Loading...
Types | Swivel Joints | Applicable Fluids | Air | Max. Operating Temperature(℃) | 60 |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Types of connection | Screw⇔Hose (Bamboo Shoots) Connection | Types of Connection Screw Supply Side | R |
Material | Steel, Brass | Axis | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy