(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sling Swivels, Plug to Male Threaded (Part Numbers)

Sling Swivels, Plug to Male Threaded
  • Volume Discount

[Features]
• Can be easily installed and removed using a hex bar wrench to/from narrow spaces, including deeper spaces.
• Application (IN, OUT, etc.) are identified by color.
"1 axis × 360 degree" rotation and free angle setting.

Part Number

Configured Part Number is shown.

Part Number
S-R511H-C
S-R511H-CB
S-R511H-CC
S-R511H-CY
S-R621H-C
S-R621H-CB
S-R621H-CC
S-R621H-CY
SOH-R511H-C
SOH-R511H-CB
SOH-R511H-CC
SOH-R511H-CY
SOH-R621H-C
SOH-R621H-CB
SOH-R621H-CC
SOH-R621H-CY
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Screw Supply Side Color Ring Used Tool
1 Piece(s)Available

10 Days or more

1/8BNoHex Wrench
1 Piece(s)Available

10 Days or more

1/8BBlueHex Wrench
1 Piece(s)Available

10 Days or more

1/8BRedHex Wrench
1 Piece(s)Available

10 Days or more

1/8BYellowHex Wrench
1 Piece(s)Available

10 Days or more

1/4BNoHex Wrench
1 Piece(s)Available

10 Days or more

1/4BBlueHex Wrench
1 Piece(s)Available

10 Days or more

1/4BRedHex Wrench
1 Piece(s)Available

10 Days or more

1/4BYellowHex Wrench
1 Piece(s)Available

10 Days or more

1/8BNoWrench
1 Piece(s)Available

10 Days or more

1/8BBlueWrench
1 Piece(s)Available

10 Days or more

1/8BRedWrench
1 Piece(s)Available

10 Days or more

1/8BYellowWrench
1 Piece(s)Available

10 Days or more

1/4BNoWrench
1 Piece(s)Available

10 Days or more

1/4BBlueWrench
1 Piece(s)Available

10 Days or more

1/4BRedWrench
1 Piece(s)Available

10 Days or more

1/4BYellowWrench

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Air Max. Operating Temperature(℃) 60
Max. Operating Pressure(MPa) 1 Types of connection Screw⇔One Touch Plug Connection Types of Connection Screw Supply Side R
Material Steel, Brass Axis 1

Additional Products in this Category

Tech Support