(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers - Motorized, AC, Tapered, PMT42 Series (Part Numbers)

Conveyor Rollers - Motorized, AC, Tapered, PMT42 Series
  • Volume Discount

Tapered, Small Diameter, ø42.7 Inner Roller Radius, 900-mm Line

Part Number

Configured Part Number is shown.

PMT42AS-15-600-3-200

Part Number
PMT42AS-15-600-3-200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

67 Days or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Taper With Motor Shaft Type Shaft
Roller Material Post Zinc O.D. D(Ø) 42.7 Width W(mm) 600
Bearing No Properties Standard Lining No
Surface Treatment Trivalent Chromate Load (Reference)(N) 44.3(50Hz)/34.1(60Hz) Drive Standard
Power Supply Three-Phase 200 V Nominal Peripheral Speed(m/min) 15

Additional Products in this Category

Tech Support