(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conveyor Rollers - Replacement, PVC, Light-Duty, FF1 Series

Conveyor Rollers - Replacement, PVC, Light-Duty, FF1 Series
  • Volume Discount

[Features]
Achieves smooth rotation along with miniaturization / weight reduction and low noise, while also featuring shock resistance in addition to chemical resistance, corrosion resistance and elasticity.

Part Number

Configured Part Number is shown.

Part Number
FF10V20-6-400
FF10V30-8-100
FF10V30-8-200
FF10V30-8-400
FF10V40-10-100
FF10V40-10-200
FF10V40-10-400
FF10V40-10-500
FF10V50-12-400
FF10V50-12-500
FF10V50-12-600
FF10V57-12-400
FF11V20-6-200
FF11V30-8-100
FF11V30-8-200
FF11V30-8-300
FF11V40-10-600
FF11V50-12-500
FF11V50-12-600
FF11W18-6-100
FF11W18-6-200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Material O.D. D
(Ø)
Width W
(mm)
Bearing Material Load (Reference)
(N)
1 Piece(s)Available

16 Days or more

10[Resin] Hard PVC (PVC)20400[Steel] Steel (the material of ball)49 (Value of length of the rollers 200)
1 Piece(s)Available

8 Days or more

10[Resin] Hard PVC (PVC)30100[Steel] Steel (the material of ball)118 (Value of length of the rollers 300)
1 Piece(s)Available

8 Days or more

10[Resin] Hard PVC (PVC)30200[Steel] Steel (the material of ball)118 (Value of length of the rollers 300)
1 Piece(s)Available

8 Days or more

10[Resin] Hard PVC (PVC)30400[Steel] Steel (the material of ball)118 (Value of length of the rollers 300)
1 Piece(s)Available

8 Days or more

10[Resin] Hard PVC (PVC)40100[Steel] Steel (the material of ball)173 (Value of length of the rollers 300)
1 Piece(s)Available

16 Days or more

10[Resin] Hard PVC (PVC)40200[Steel] Steel (the material of ball)173 (Value of length of the rollers 300)
1 Piece(s)Available

8 Days or more

10[Resin] Hard PVC (PVC)40400[Steel] Steel (the material of ball)173 (Value of length of the rollers 300)
1 Piece(s)Available

16 Days or more

10[Resin] Hard PVC (PVC)40500[Steel] Steel (the material of ball)173 (Value of length of the rollers 300)
1 Piece(s)Available

8 Days or more

10[Resin] Hard PVC (PVC)50400[Steel] Steel (the material of ball)343 (Value of length of the rollers 300)
1 Piece(s)Available

16 Days or more

10[Resin] Hard PVC (PVC)50500[Steel] Steel (the material of ball)343 (Value of length of the rollers 300)
1 Piece(s)Available

16 Days or more

10[Resin] Hard PVC (PVC)50600[Steel] Steel (the material of ball)343 (Value of length of the rollers 300)
1 Piece(s)Available

16 Days or more

10[Resin] Hard PVC (PVC)57400[Steel] Steel (the material of ball)343 (Value of length of the rollers 300)
1 Piece(s)Available

8 Days or more

10[Resin] Hard PVC (PVC)20200[Stainless Steel] Stainless Steel (Ball Material)49 (Value of length of the rollers 200)
1 Piece(s)Available

16 Days or more

10[Resin] Hard PVC (PVC)30100[Stainless Steel] Stainless Steel (Ball Material)118 (Value of length of the rollers 300)
1 Piece(s)Available

8 Days or more

10[Resin] Hard PVC (PVC)30200[Stainless Steel] Stainless Steel (Ball Material)118 (Value of length of the rollers 300)
1 Piece(s)Available

8 Days or more

10[Resin] Hard PVC (PVC)30300[Stainless Steel] Stainless Steel (Ball Material)118 (Value of length of the rollers 300)
1 Piece(s)Available

16 Days or more

10[Resin] Hard PVC (PVC)40600[Stainless Steel] Stainless Steel (Ball Material)173 (Value of length of the rollers 300)
1 Piece(s)Available

16 Days or more

10[Resin] Hard PVC (PVC)50500[Stainless Steel] Stainless Steel (Ball Material)343 (Value of length of the rollers 300)
1 Piece(s)Available

16 Days or more

10[Resin] Hard PVC (PVC)50600[Stainless Steel] Stainless Steel (Ball Material)343 (Value of length of the rollers 300)
1 Piece(s)Available

8 Days or more

10[Resin] Antimicrobial agent containing PVC18100[Stainless Steel] Stainless Steel (Ball Material)49 (Value of length of the rollers 200)
1 Piece(s)Available

8 Days or more

10[Resin] Antimicrobial agent containing PVC18200[Stainless Steel] Stainless Steel (Ball Material)49 (Value of length of the rollers 200)

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Shaft Type No axis (round hole)
Bearing Double Properties Standard / Chemical Resistance Surface Treatment No
Operating Temperature Range(℃) -10::50

Additional Products in this Category

Tech Support