(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, HL Type【1-1,000 Pieces Per Package】

Inserts - Press Fit, HL Type
  • Volume Discount

· Type: Press fit use
· Application: Resin, general
· Material: Brass
· Thread ridge type: Metric coarse screw, without notch
· Shape: Standard
· Diameter (following insertion): M3, M3.5, M4, M5, M6
· Length following insertion (D = screw diameter M): 1.5D, 2D
· Length (mm): 4.0, 5.8, 7.2, 8.2, 9.5, 12.7

Part Number

Configured Part Number is shown.

Part Number
HL-BRM3-4.0
HL-BRM3-5.8
HL-BRM5-9.5
HL-BRM6-12.7
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Length B
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1031.5D4
1 Piece(s)Available

8 Days or more

1032D5.8
1 Piece(s)Available

8 Days or more

1052D9.5

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1062D12.7

Loading...

  1. 1

Basic Information

Category Press Fitting Application General Resin Material Brass
Screw Type Metric (coarse) Thread Notch No Shape Standard

Additional Products in this Category

Tech Support