(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Press Fit, SP Type (Part Numbers)

Inserts - Press Fit, SP Type
  • Volume Discount

[Type] Press Fit Use
[Application] Resin: General
[Materials] Brass
[Screw type] Metric (coarse) screw, without notch
[Shape] Standard, Screw Diameter (following insertion) M (mm), 2, 2.5, 3, 3.5, 4, 5, 6, Length (following insertion)
[L](D = screw diameter M) 1D 1.5D 2D
[Length] B (mm) 4.1 5.3 6.2 7.4 8.3 9.2

Part Number

Configured Part Number is shown.

Part Number
BRM2-4.1
BRM2.5-5.3
BRM4-4.1
BRM6-9.2
SP-BRM3-5.3
SP-BRM4-7.4
SP-BRM5-8.3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Diameter (Inserted) M
(mm)
Length (After Insertion) L (D = Screw Shaft Dia. M) Length B
(mm)
1 Piece(s)Available

8 Days or more

1022D4.1
1 Piece(s)Available

8 Days or more

102.52D5.3
1 Piece(s)Available

9 Days or more

1041D4.1
1 Piece(s)Available

8 Days or more

1061.5D9.2
1 Piece(s)Available

8 Days or more

1032D5.3
1 Piece(s)Available

8 Days or more

1042D7.4
1 Piece(s)Available

8 Days or more

1051.5D8.3

Loading...

  1. 1

Basic Information

Category Press Fitting Application General Resin Material Brass
Screw Type Metric (coarse) Thread Notch No Shape Standard
Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support