(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Inserts - Self Tapping, Ultra Coarse, Type 309

Inserts - Self Tapping, Ultra Coarse, Type 309
  • Volume Discount

Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily cause female screw destruction with direct tap. It cuts material with the blade on its body, so no front tap is needed. Reinforcing female screws using Ensat enables aluminum and resin to be used for parts, which contributes to weight reduction. Ensat is an insert nut with high workability usable for resin, aluminum, etc., which easily causes female screws to be destroyed when directly tapped.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
309-000030-500
309-000030-800
309-000035-800
309-000040-500
309-000040-800
309-000050-500
309-000050-800
309-000060-800
309-000080-800
309-000100-800
309-000120-800
309-000160-800
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Size/Internal Thread d1
(mm)
Internal Thread P
(mm)
Length L
(mm)
Outside Thread d2
(mm)
Outside Thread pe
(mm)
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel30.565.51.6
1 Piece(s)Available

Same day

Stock

10Brass30.565.51.6
1 Piece(s)Available

8 Days or more

10Brass3.50.686.51.8
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel40.71072.5
1 Piece(s)Available

Same day

Stock

10Brass40.71072.5
1 Piece(s)Available

8 Days or more

10[Stainless steel (SUS303 / SUS304)] Stainless Steel50.81293
1 Piece(s)Available

Same day

Stock

10Brass50.81293
1 Piece(s)Available

8 Days or more

10Brass6114104
1 Piece(s)Available

8 Days or more

10Brass81.2520134
1 Piece(s)Available

8 Days or more

10Brass101.523165
1 Piece(s)Available

8 Days or more

10Brass121.7526195
1 Piece(s)Available

8 Days or more

10Brass16226245

Loading...

  1. 1

Basic Information

Category Self-Tapping Screw Type Metric (coarse) Thread Shape Standard
Sales Unit Low Quantity Available starting at 1 pc. Surface Treatment No

Additional Products in this Category

Tech Support