(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: 304 Stainless Steel
•Surface Treatment: Zinc Plating
•Type: U Shaped Metal Fittings
•Compatible Pipe Type: Steel pipe / coated steel pipe
Part Number
Configured Part Number is shown.
N-010934-40A-D3/8
Types | U Shaped Metal Fittings | The main application tube outer diameter(mm) | 40~Less than 50 | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Applicable Pipe Type | Steel pipe / coated steel pipe | Surface Treatment | Zinc Plating | Nominal pipe diameter | 40A |
Compatible Diameter of Pipes (A)(mm) | 48.6 | Dimension P(mm) | 60 |
Please check the type/dimensions/specifications of the part N-010934-40A-D3/8 in the U Band for Stainless Steel GP Pipe series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy