(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting / Mounting Leg with Hinge-Type Standing Band BN

Vertical Pipe Fitting / Mounting Leg with Hinge-Type Standing Band BN
  • Volume Discount

•Material: Steel
•Surface Treatment: Zinc Plating
•Type: Vertical band
•Compatible Pipe Type: Steel pipe / coated steel pipe

Part Number

Configured Part Number is shown.

N-010202-100A

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypesVertical bandTube Outer Diameter(mm)100~Less than 200
MaterialSteelApplicable Pipe TypeSteel pipe / coated steel pipe
Surface TreatmentZinc PlatingNominal pipe diameter100A
Compatible Diameter of Pipes (A)(mm)114.3 - -
Part Number
N-010202-100A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Types Vertical band Tube Outer Diameter(mm) 100~Less than 200 Material Steel
Applicable Pipe Type Steel pipe / coated steel pipe Surface Treatment Zinc Plating Nominal pipe diameter 100A
Compatible Diameter of Pipes (A)(mm) 114.3

Please check the type/dimensions/specifications of the part N-010202-100A in the Vertical Pipe Fitting / Mounting Leg with Hinge-Type Standing Band BN series.

Additional Products in this Category

Tech Support