(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Resin Band Polypropylene Band T-Feet

Resin Band Polypropylene Band T-Feet
  • Volume Discount

A foot mount for floating piping

[Features]
· A foot mount for floating piping.
· By combining with Polypropylene bands, pipes can be simply raised to 35 mm.
· Usable Polypropylene band dimensions are up to 50A.
· This foot mount can be used in with colored pipe band.
· Made from ABS resin.

PDF

Part Number

Configured Part Number is shown.

Part Number
A10507-0017
A10508-0014
A10509-0011
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

8 Days or more

White
1 Piece(s)Available

8 Days or more

Gray
1 Piece(s)Available

11 Days or more

Ivory
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Color

Loading...

  1. 1

Basic Information

Types Related Components Material ABS Resin Qty.(piece) 1

Additional Products in this Category

Tech Support