(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suspended Piping Bracket, Screw-in T-Shaped Legs (Part Numbers)

Suspended Piping Bracket, Screw-in T-Shaped Legs
  • Volume Discount

•Material: Steel
•Surface Treatment: Zinc Plating
•Type: Hanging Band Related Parts
•Size: 3/8

Part Number

Configured Part Number is shown.

N-080403-3/8

Part Number
N-080403-3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Types Hanging Band Accessories Material Steel Surface Treatment Zinc Plating
Size 3/8

Please check the type/dimensions/specifications of the part N-080403-3/8 in the Suspended Piping Bracket, Screw-in T-Shaped Legs series.

Additional Products in this Category

Tech Support