(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suspending Pipe Fixture without CL Suspending Tongue (Electrogalvanized/Stainless Steel)

Suspending Pipe Fixture without CL Suspending Tongue (Electrogalvanized/Stainless Steel)
  • Volume Discount

[Features]
· Hinged hanging band for outer surface coated steel pipe.
· Zinc electroplating finish.
· Includes corotation preventing fixture

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10155-0012
A10155-0027
A10155-0031
A10155-0046
A10155-0065
A10155-0070
A10155-0084
A10155-0099
A10155-0101
A10155-0116
A10155-0135
A10155-0140
A10202-0014
A10202-0029
A10202-0033
A10202-0048
A10202-0052
A10202-0067
A10202-0071
A10202-0086
A10202-0103
A10202-0118
A10202-0122
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating15A1/225.7
1 Piece(s)Available

11 Days or more

30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating20A3/431.2
1 Piece(s)Available

11 Days or more

30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating25A137.6
1 Piece(s)Available

11 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating32A1 1/446.3
1 Piece(s)Available

14 Days or more

50~Less than 60Steel[Zinc Plating] Electrolytic Zinc Plating40A1 1/252.2
1 Piece(s)Available

14 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating50A264.1
1 Piece(s)Available

14 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating65A2 1/279.9
1 Piece(s)Available

11 Days or more

90~Less than 100Steel[Zinc Plating] Electrolytic Zinc Plating80A392.7
1 Piece(s)Available

14 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A4118.3
1 Piece(s)Available

13 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating125A5143.8
1 Piece(s)Available

13 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating150A6170.2
1 Piece(s)Available

9 Days or more

200~Less than 300Steel[Zinc Plating] Electrolytic Zinc Plating200A8221.3
1 Piece(s)Available

15 Days or more

20~Less than 30[Stainless Steel] Stainless SteelNo15A1/225.7
1 Piece(s)Available

15 Days or more

30~Less than 40[Stainless Steel] Stainless SteelNo20A3/431.2
1 Piece(s)Available

15 Days or more

30~Less than 40[Stainless Steel] Stainless SteelNo25A137.6
1 Piece(s)Available

15 Days or more

40~Less than 50[Stainless Steel] Stainless SteelNo32A1 1/446.3
1 Piece(s)Available

11 Days or more

50~Less than 60[Stainless Steel] Stainless SteelNo40A1 1/252.2
1 Piece(s)Available

11 Days or more

60~Less than 70[Stainless Steel] Stainless SteelNo50A264.1
1 Piece(s)Available

15 Days or more

70~Less than 80[Stainless Steel] Stainless SteelNo65A2 1/279.9
1 Piece(s)Available

11 Days or more

90~Less than 100[Stainless Steel] Stainless SteelNo80A392.7
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo100A4118.3
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo125A5143.8
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo150A6170.2

Loading...

  1. 1

Basic Information

Types Hanging Band Applicable Pipe Type Coating Steel Pipe Qty.(piece) 1

Additional Products in this Category

Tech Support