(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Suspended Type Fitting, Channel Suspending Leg

Suspended Type Fitting, Channel Suspending Leg
  • Volume Discount

[Features]
· Fixture for lowering hanging bolts from lip grooved steel.
· The tolerated static load is 50 kg.
· Zinc electroplating finish.

PDF

Part Number

Configured Part Number is shown.

A10270-0014

 
Part Number
A10270-0014
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Hanging Band Related Parts Material Steel Surface Treatment Electrolytic Zinc Plating
Allowable Static Load(kgf) 50 The Diameter of Hanging Bolt W3/8 Part Name Suspended Channel for C-Shaped Steel
Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10270-0014 in the Suspended Type Fitting, Channel Suspending Leg series.

Additional Products in this Category

Tech Support