(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - CF-AB Series.

Cam Followers - CF-AB Series.
  • Volume Discount

It is compact and rigid shaft bearing with a needle bearing in the cam follower. Ideal for use as a linear motion guide roller in the cam mechanism of automatic and specialty machines
· [Type and features]
· CF-AB model comes with hex holes at both ends of the stud and grease nipple for lubriction at the rear. Can be installed and refilled from both directions.

PDF

Part Number

Configured Part Number is shown.

Part Number
CF12-1M-AB
CF12-1MR-AB
CF12-1MUU-AB
CF12-1MUUR-AB
CF12-1R-AB
CF12-1UU-AB
CF12-1UUR-AB
CF12-1VUU-AB
CF12-1VUUR-AB
CF12-AB
CF12M-AB
CF12MR-AB
CF12MUU-AB
CF12MUUR-AB
CF12R-AB
CF12UU-AB
CF12UUR-AB
CF12VUU-AB
CF12VUUR-AB
CF16-AB
CF16M-AB
CF16MR-AB
CF16MUU-AB
CF16MUUR-AB
CF16R-AB
CF16UU-AB
CF16UUR-AB
CF16VUU-AB
CF16VUUR-AB
CF18-AB
CF18MUU-AB
CF18MUUR-AB
CF18R-AB
CF18UU-AB
CF18UUR-AB
CF20-1-AB
CF20-1R-AB
CF20-1UU-AB
CF20-1UUR-AB
CF20-AB
CF20MUU-AB
CF20MUUR-AB
CF20R-AB
CF20UU-AB
CF20UUR-AB
CF24-1UU-AB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Outer Diameter D
(Ø)
Width C
(mm)
Cam follower stud screw
(mm)
Cam Follower: Stud Screw (Fine Thread)
(mm)
Material Rolling Guide Method Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)
1 Piece(s)Available

16 Days or more

10Cylindrical Outer Ring3214M12-Stainless SteelWith Gage7.879.7914000No Seal7.45
1 Piece(s)Available

15 Days or more

10Spherical Outer Ring3214M12-Stainless SteelWith Gage7.879.7914000No Seal2.74
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3214M12-Stainless SteelWith Gage7.879.7914000With Seal7.45
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3214M12-Stainless SteelWith Gage7.879.7914000With Seal2.74
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3214M12-Carbon SteelWith Gage7.879.7914000With Seal2.74
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3214M12-Carbon SteelWith Gage7.879.7914000With Seal7.45
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3214M12-Carbon SteelWith Gage7.879.7914000With Seal2.74
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3214M12-Carbon SteelTotal roller type13.419.85800With Seal7.45
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3214M12-Carbon SteelTotal roller type13.419.85800With Seal7.45
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3014M12-Carbon SteelWith Gage7.879.7914000With Seal7.06
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3014M12-Stainless SteelWith Gage7.879.7914000With Seal7.06
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3014M12-Stainless SteelWith Gage7.879.7914000With Seal2.45
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3014M12-Stainless SteelWith Gage7.879.7914000With Seal7.06
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3014M12-Stainless SteelWith Gage7.879.7914000With Seal2.45
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3014M12-Carbon SteelWith Gage7.879.7914000With Seal2.45
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring3014M12-Carbon SteelWith Gage7.879.7914000With Seal7.06
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3014M12-Carbon SteelWith Gage7.879.7914000With Seal2.45
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3014M12-Carbon SteelTotal roller type13.419.85800With Seal7.06
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3014M12-Carbon SteelTotal roller type13.419.85800With Seal7.06
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring3518M16-Carbon SteelWith Gage1218.610000With Seal11.2
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3518M16-Stainless SteelWith Gage1218.310000With Seal11.2
1 Piece(s)Available

25 Days or more

10Spherical Outer Ring3518M16-Stainless SteelWith Gage1218.610000With Seal3.14
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3518M16-Stainless SteelWith Gage1218.610000With Seal11.2
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3518M16-Stainless SteelWith Gage1218.610000With Seal3.14
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3518M16-Carbon SteelWith Gage1218.610000With Seal3.14
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3518M16-Carbon SteelWith Gage1218.610000With Seal11.2
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring3518M16-Carbon SteelWith Gage1218.610000With Seal3.14
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring3518M16-Carbon SteelTotal roller type20.637.64500With Seal11.2
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring3518M16-Carbon SteelTotal roller type20.637.64500With Seal11.2
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring4020M18-Carbon SteelWith Gage14.725.28500With Seal14.4
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring4020M18-Stainless SteelWith Gage14.725.28500With Seal14.4
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring4020M18-Stainless SteelWith Gage14.725.28500With Seal3.72
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring4020M18-Carbon SteelWith Gage14.725.28500With Seal3.72
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring4020M18-Carbon SteelWith Gage14.725.28500With Seal14.4
1 Piece(s)Available

Same day

Stock

10Spherical Outer Ring4020M18-Carbon SteelWith Gage14.725.28500With Seal3.72
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring4724M20-Carbon SteelWith Gage20.734.87000With Seal21
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring4724M20-Carbon SteelWith Gage20.734.87000With Seal7.15
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring4724M20-Carbon SteelWith Gage20.734.87000With Seal21
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring4724M20-Carbon SteelWith Gage20.734.87000With Seal7.15
1 Piece(s)Available

Same day

Stock

10Cylindrical Outer Ring5224M20-Carbon SteelWith Gage20.734.87000With Seal23.2
1 Piece(s)Available

15 Days or more

-Cylindrical Outer Ring5224M20-Stainless SteelWith Gage20.734.87000With Seal23.2
1 Piece(s)Available

15 Days or more

10Spherical Outer Ring5224M20-Stainless SteelWith Gage20.734.87000With Seal8.23
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring5224M20-Carbon SteelWith Gage20.734.87000With Seal8.23
1 Piece(s)Available

8 Days or more

10Cylindrical Outer Ring5224M20-Carbon SteelWith Gage20.734.87000With Seal23.2
1 Piece(s)Available

8 Days or more

10Spherical Outer Ring5224M20-Carbon SteelWith Gage20.734.87000With Seal8.23
1 Piece(s)Available

47 Days or more

-Cylindrical Outer Ring7229-M24 × 1.5Carbon SteelWith Gage30.653.26500With Seal39.8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type Outer Diameter D
(Ø)
Width C
(mm)
Cam follower stud screw
(mm)
Cam Follower: Stud Screw (Fine Thread)
(mm)
Material Rolling Guide Method Basic Load Rating Dynamic Rating
(kN)
Basic Load Rating Static Rating
(kN)
Allowable Rotational Speed
(rpm)
Sealing Structure Track Load Capacity
(kN)

Loading...

  1. 1

Basic Information

Category Cam Followers Fastening Methods With Head Screw Part Hexagonal Hole Roller Lining No
Cam Followers Type Standard Axis Presence Size Standard Metric System

Additional Products in this Category

Tech Support