(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ferrule - Ferrule Fitting, SRD Series

Ferrule - Ferrule Fitting, SRD Series
  • Volume Discount

[Features]
·The double ferrule type for copper tubes has a structure in which the tube is supported by a front ferrule, and can be used up to about 1/4 of the burst pressure of the copper tube.
·Maximum operating pressure 7.8 to 20.6 MPa* "80 to 210 kgf/cm2 ".
·It has an operating temperature range of -45 to 150°C and a structure that supports the tube with two ferrules, a back ferrule, and can be used up to about 1/4 of the burst pressure of a copper tube.

Part Number

Configured Part Number is shown.

Part Number
SRD-8M
SRD-10M
SRD-12M
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)
1 Piece(s)Available

15 Days or more

88
1 Piece(s)Available

12 Days or more

1010
1 Piece(s)Available

12 Days or more

1212
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Ferrule Material (Related Components) Brass
Surface Treatment (Related Components) No

Additional Products in this Category

Tech Support