(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Sleeve - Brass Compression Tube Fitting【10-50 Pieces Per Package】

Sleeve - Brass Compression Tube Fitting
  • Volume Discount

Single sleeve suitable for use with a Chiyoda Tsusho sleeve connector.

[Features]
· Supports piping from copper pipes to resin tubing.
· Supports piping from copper pipes to resin tubing without any modifications.
· Has no insert, so there is only a slight loss of flow rate.
· Screw element is treated with a sealant (R screw) and can be used for piping as-is.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SLEEVE4
SLEEVE6
SLEEVE8
SLEEVE10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal (Related Parts)
(mm)
Applicable Pipe O.D. (related parts)
(mm)

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

44

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

66

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

88

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

1010

Loading...

  1. 1

Basic Information

Types Related Components Types of Related components Sleeve Material (Related Components) C3604 (Brass)
Surface Treatment (Related Components) No Applicable Fluids (related parts) Industrial Water / Compressed Air (Including Vacuum) Operating Temperature Range (Related Parts)(℃) -5~60
Max. Operating Pressure (Related Parts)(MPa) 1 Applicable Pipe Material (Related Parts) Copper, Polybutene Max. Operating Pressure in a Vacuum(kPa) -100

Additional Products in this Category

Tech Support