(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Socket with Different Diameters (Part Numbers)

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Socket with Different Diameters
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Socket
•Connection Thread Type M1 : Rc
For complete product overview and details on Socket Adapter Fitting for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
RS-8X6-B
RS-8X6-W
RS-10X6-B
RS-10X6-W
RS-10X8-B
RS-10X8-W
RS-15X8-B
RS-15X8-W
RS-15X10-B
RS-15X10-W
RS-20X8-B
RS-20X8-W
RS-20X10-B
RS-20X10-W
RS-20X15-B
RS-20X15-C
RS-20X15-W
RS-25X10-B
RS-25X10-W
RS-25X15-B
RS-25X15-C
RS-25X15-W
RS-25X20-B
RS-25X20-C
RS-25X20-W
RS-32X10-B
RS-32X10-W
RS-32X15-B
RS-32X15-C
RS-32X15-W
RS-32X20-B
RS-32X20-C
RS-32X20-W
RS-32X25-B
RS-32X25-C
RS-32X25-W
RS-40X15-B
RS-40X15-C
RS-40X15-W
RS-40X20-B
RS-40X20-C
RS-40X20-W
RS-40X25-B
RS-40X25-C
RS-40X25-W
RS-40X32-B
RS-40X32-C
RS-40X32-W
RS-50X15-B
RS-50X15-C
RS-50X15-W
RS-50X20-B
RS-50X20-C
RS-50X20-W
RS-50X25-B
RS-50X25-C
RS-50X25-W
RS-50X32-B
RS-50X32-C
RS-50X32-W
RS-50X40-B
RS-50X40-C
RS-50X40-W
RS-65X15-B
RS-65X15-C
RS-65X15-W
RS-65X20-B
RS-65X20-C
RS-65X20-W
RS-65X25-B
RS-65X25-C
RS-65X25-W
RS-65X32-B
RS-65X32-C
RS-65X32-W
RS-65X40-B
RS-65X40-C
RS-65X40-W
RS-65X50-B
RS-65X50-C
RS-65X50-W
RS-80X20-B
RS-80X20-C
RS-80X20-W
RS-80X25-B
RS-80X25-C
RS-80X25-W
RS-80X32-B
RS-80X32-C
RS-80X32-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

1/4B(8A)1/8B(6A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/4B(8A)1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)1/8B(6A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)1/8B(6A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/8B(10A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1/2B(15A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)1/4B(8A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)1/4B(8A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/8B(10A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

1 1/4B(32A)3/8B(10A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2B(50A)1 1/2B(40A)Resin CoatingWater
1 Piece(s)Available

8 Days or more

2B(50A)1 1/2B(40A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1/2B(15A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1/2B(15A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1/2B(15A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/4B(32A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/2B(40A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/2B(40A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/2B(40A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2B(50A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2B(50A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2B(50A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)3/4B(20A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)3/4B(20A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3B(80A)3/4B(20A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)1B(25A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)1B(25A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3B(80A)1B(25A)Zinc PlatingWater / Air / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)1 1/4B(32A)NoWater / Air / Steam / Gas / Oil
1 Piece(s)Available

11 Days or more

3B(80A)1 1/4B(32A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3B(80A)1 1/4B(32A)Zinc PlatingWater / Air / Gas / Oil
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Surface Treatment Applicable Fluid

Loading...

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter
Connecting Shape Socket Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support