(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Union (U-8-B)

CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Union U-8-B
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Unions
•Connection Thread Type M1 : Rc
For complete product overview and details on Union Fittings for Galvanized Cast Iron Pipe - Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

U-8-B

 
Part Number
U-8-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid Specifications
1 Piece(s)Available

11 Days or more

1/4B(8A)NoWater / Air / Steam / Gas / OilShape F

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Union Connection Thread Type M1 Rc Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part U-8-B in the CK Fittings - Screw-in Type Malleable Cast Iron Pipe Fitting - Union series.

Products like this...

Part Number
BRU-32-W
BRU-40-W
BRU-50-W
U-8-W
U-80-B
U-80-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid Specifications
1 Piece(s)Available

11 Days or more

1 1/4B(32A)Zinc PlatingGas / Oil / Water / AirC-1 type
1 Piece(s)Available

11 Days or more

1 1/2B(40A)Zinc PlatingGas / Oil / Water / AirC-1 type
1 Piece(s)Available

11 Days or more

2B(50A)Zinc PlatingGas / Oil / Water / AirC-1 type
1 Piece(s)Available

11 Days or more

1/4B(8A)Zinc PlatingGas / Oil / Water / AirShape F
1 Piece(s)Available

11 Days or more

3B(80A)NoGas / Oil / Water / Air / SteamShape F
1 Piece(s)Available

11 Days or more

3B(80A)Resin CoatingWaterShape F

Additional Products in this Category

Tech Support