(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pre-Seal e white Fitting Elbow

Pre-Seal e white Fitting Elbow
  • Volume Discount

For complete product overview and details on 90-Degree Elbow Pipe Fitting - Female, Cast Iron with Zinc Plating (CK Metals) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
P-BL-50-W
P-BL-65-W
P-BL-80-W
P-BL-100-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)
1 Piece(s)Available

11 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material Cast Iron Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 90° Elbow
Connection Thread Type M1 Rc Surface Treatment Zinc Plating Applicable Fluid Water / Air / Gas / Oil
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support