(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Valve - Threaded Ball Valve (Reduced Bore) SRVMB

Stainless Steel Valve - Threaded Ball Valve (Reduced Bore) SRVMB
  • Volume Discount

•Nominal Pressure Rating: 800 Type
•Body Material: CF-8M Stainless Steel Cast
•Operation Method: Manual Type
•Handle Shape: Wing Handle
•Supply Side Connection Type: Rc (R)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRVMB-8
SRVMB-10
SRVMB-15
SRVMB-20
SRVMB-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)392436
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)442941
1 Piece(s)Available

12 Days or more

1/2B(15A)1/2B(15A)56.53555
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)593955
1 Piece(s)Available

12 Days or more

1B(25A)1B(25A)715168

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Chemical Main Body Shape Straight
Nominal Pressure Rating 800 Type Body Material CF-8M Stainless Steel Cast Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Butterfly Shaped Handle
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support