(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Valve CSJ 10K Flange Ball Valve

Stainless Steel Valve CSJ 10K Flange Ball Valve
  • Volume Discount

[Features]
· The full-port design reduces pressure loss.
· An SUS handle is provided as an option for the standard FC handle.
· The key position can be locked at either "Full-Open" or "Full-Close."
· The dimensions between surfaces conform to ASME B 16.10 JIS B 2002.
· Equipped with an anti static function.
· Includes hole for preventing abnormal pressure rise.
· With handle securing function.
· Both JIS20K and ANSI150lb flanges can be fabricated.
· Sizes above 150 A are also available.

Part Number

Configured Part Number is shown.

Part Number
CSJ-10S1-15-FC
CSJ-10S1-20-FC
CSJ-10S1-25-FC
CSJ-10S1-50-FC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal Length L
(mm)
Height H
(mm)
Dimension W
(mm)
1 Piece(s)Available

8 Days or more

101/2B(15A)1/2B(15A)10885145
1 Piece(s)Available

8 Days or more

103/4B(20A)3/4B(20A)11792145
1 Piece(s)Available

8 Days or more

101B(25A)1B(25A)12790165
1 Piece(s)Available

8 Days or more

102B(50A)2B(50A)178118230

Loading...

  1. 1

Basic Information

Ball Valve Type Full Port Main Body Shape Straight Body Material 304 Stainless Steel
Operation Method Manual Supply Side, Connection Type JIS20K Flange Handle Shape Lock Handle
Control Side, Connection Type JIS20K Flange Material of Handle FC

Additional Products in this Category

Tech Support