(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Valve - Threaded Ball Valve (Reduced Bore) SRVM

Stainless Steel Valve - Threaded Ball Valve (Reduced Bore) SRVM
  • Volume Discount

•Nominal Pressure Rating: 800 Type
•Body Material: CF-8M Stainless Steel Cast
•Operation Method: Manual Type
•Handle Shape: Lever
•Supply Side Connection Type: Rc (R)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRVM-8
SRVM-10
SRVM-15
SRVM-20
SRVM-25
SRVM-32
SRVM-40
SRVM-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)
1 Piece(s)Available

12 Days or more

1/4B(8A)1/4B(8A)393161
1 Piece(s)Available

12 Days or more

3/8B(10A)3/8B(10A)443672
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)56.54185
1 Piece(s)Available

12 Days or more

3/4B(20A)3/4B(20A)594685
1 Piece(s)Available

12 Days or more

1B(25A)1B(25A)7150105
1 Piece(s)Available

12 Days or more

1 1/4B(32A)1 1/4B(32A)7856105
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1 1/2B(40A)8368125
1 Piece(s)Available

12 Days or more

2B(50A)2B(50A)10072125

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Chemical Main Body Shape Straight
Nominal Pressure Rating 800 Type Body Material CF-8M Stainless Steel Cast Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Lever
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support