(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cast Iron General Purpose 10K Ball Valve Screw-in

Cast Iron General Purpose 10K Ball Valve Screw-in
  • Volume Discount

A cast iron ball valve.
For complete product overview and details on Cast Iron General Purpose 10K Ball Valve Screw-in see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
10FCT-10A
10FCT-15A
10FCT-20A
10FCT-25A
10FCT-32A
10FCT-40A
10FCT-50A
10FCT-65A
10FCT-80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

12 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2B(50A)2B(50A)
1 Piece(s)Available

8 Days or more

2 1/2B(65A)2 1/2B(65A)
1 Piece(s)Available

8 Days or more

3B(80A)3B(80A)

Loading...

  1. 1

Basic Information

Ball Valve Type Full Bore Applicable Fluid Water / Oil / Steam Main Body Shape Straight
Nominal Pressure Rating 10K Body Material Cast Iron Class No.30 Operation Method Manual
Supply Side, Connection Type Rc Body Lining No Handle Shape Lever
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support