(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Ball Valve, BBS Series, Butterfly Handle Type, Oil-Free Processing

Brass Ball Valve, BBS Series, Butterfly Handle Type, Oil-Free Processing
  • Volume Discount

Oil-free processed ball valves have undergone degreasing and cleaning, and are manufactured with dust-proofing in mind. These valves are widely used in health care, oxygen production, food product, paints, high-purity gas, semiconductors, and biotech-related industries.

Part Number

Configured Part Number is shown.

Part Number
BBS-322-08RC
BBS-322-10RC
BBS-322-15RC
BBS-323-20RC
BBS-323-25RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)
Material and Color of Handle
1 Piece(s)Available

13 Days or more

1/4B(8A)1/4B(8A)403046ZDC2 (chrome plating)
1 Piece(s)Available

13 Days or more

3/8B(10A)3/8B(10A)44.53346ZDC2 (chrome plating)
1 Piece(s)Available

13 Days or more

1/2B(15A)1/2B(15A)54.53546ZDC2 (chrome plating)
1 Piece(s)Available

13 Days or more

3/4B(20A)3/4B(20A)615080Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

1B(25A)1B(25A)755480Stainless Steel (SUS430) (Vinyl Coating), Red

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Water / Air / Oil / Gas Main Body Shape Straight
Material of Body C37700 Brass Operation Method Manual Supply Side, Connection Type Rc
Operating Temperature(℃) -10::120 Operating Pressure Range(MPa) ::1.96 Body Lining No
Handle Shape Wing Handle Type Control Side, Connection Type Rc

Additional Products in this Category

Tech Support