(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Ball Valve BSS Series Butterfly Handle Type Oil-Free Treatment

Stainless Steel Ball Valve  BSS Series Butterfly Handle Type Oil-Free Treatment

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Oil-free processed ball valves have undergone degreasing and cleaning, and are manufactured with dust-proofing in mind. These valves are widely used in health care, oxygen production, food product, paints, high-purity gas, semiconductors, and biotech-related industries.

Part Number

Configured Part Number is shown.

Part Number
BSS-217-08RC
BSS-217-10RC
BSS-217-15RC
BSS-273-20RC
BSS-273-25RC
BSS-857-32RC
BSS-857-40RC
BSS-857-50RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Operating Temperature
(℃)
Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)
Material and Color of Handle
1 Piece(s)Available

8 Days or more

1/4B(8A)-10~1201/4B(8A)403046ZDC2 (chrome plating)
1 Piece(s)Available

8 Days or more

3/8B(10A)-10~1203/8B(10A)44.53346ZDC2 (chrome plating)
1 Piece(s)Available

8 Days or more

1/2B(15A)-10~1201/2B(15A)54.53546ZDC2 (chrome plating)
1 Piece(s)Available

13 Days or more

3/4B(20A)-20~1803/4B(20A)615080Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

1B(25A)-20~1801B(25A)755380Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

1 1/4B(32A)-20~1801 1/4B(32A)7870110Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

1 1/2B(40A)-20~1801 1/2B(40A)8273110Stainless Steel (SUS430) (Vinyl Coating), Red
1 Piece(s)Available

13 Days or more

2B(50A)-20~1802B(50A)10079110Stainless Steel (SUS430) (Vinyl Coating), Red

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Fluid Water / Air / Oil / Gas Main Body Shape Straight
Material of Body 316 Stainless Steel Operation Method Manual Supply Side, Connection Type Rc
Operating Pressure Range(MPa) ::3.92 Body Lining No Handle Shape Wing Handle Type
Control Side, Connection Type Rc

Additional Products in this Category

Tech Support