(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adapter Tee Pipe Fitting - Female/Female/Female, Stainless Steel

Adapter Tee Pipe Fitting - Female/Female/Female, Stainless Steel
  • Volume Discount

For complete product overview and details on Adapter Tee Pipe Fitting - Female/Female/Female, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304RT-8X6
304RT-10X8
304RT-15X8
304RT-15X10
304RT-20X10
304RT-20X15
304RT-25X15
304RT-25X20
304RT-32X20
304RT-32X25
304RT-40X25
304RT-40X32
304RT-50X25
304RT-50X32
304RT-50X40
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

11 Days or more

1/4B(8A)1/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)1/4B(8A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)3/8B(10A)
1 Piece(s)Available

11 Days or more

3/4B(20A)3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)1B(25A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1 1/4B(32A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2B(50A)2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Different Diameter Connecting Shape Tee
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Surface Treatment No Applicable Fluid no manufacturer restrictions Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support