(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

QUICK-TEST High Pressure Hose

QUICK-TEST High Pressure Hose
  • Volume Discount

Use by connecting to a coupling when bleeding air and measuring pressure.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
200-16.040
200-16.063
200-16.080
200-16.100
200-16.150
200-16.200
200-16.250
200-16.320
200-16.400
201-16.040
201-16.063
201-16.080
201-16.100
201-16.150
201-16.200
201-16.250
201-16.320
201-16.400
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Fluid Length L
(mm)
Fitting Material: The treatment of Metal fittings surface
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Air / Chemical400IronZinc-Nickel Alloy Plating
1 Piece(s)Available

8 Days or more

General Hydraulic Oil / Air / Chemical630IronZinc-Nickel Alloy Plating
1 Piece(s)Available

8 Days or more

General Hydraulic Oil / Air / Chemical800IronZinc-Nickel Alloy Plating
1 Piece(s)Available

8 Days or more

General Hydraulic Oil / Air / Chemical1000IronZinc-Nickel Alloy Plating
1 Piece(s)Available

8 Days or more

General Hydraulic Oil / Air / Chemical1500IronZinc-Nickel Alloy Plating
1 Piece(s)Available

8 Days or more

General Hydraulic Oil / Air / Chemical2000IronZinc-Nickel Alloy Plating
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Air / Chemical2500IronZinc-Nickel Alloy Plating
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Air / Chemical3200IronZinc-Nickel Alloy Plating
1 Piece(s)Available

8 Days or more

General Hydraulic Oil / Air / Chemical4000IronZinc-Nickel Alloy Plating
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Water / Air / Chemical400Stainless SteelNo
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Water / Air / Chemical630Stainless SteelNo
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Water / Air / Chemical800Stainless SteelNo
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Water / Air / Chemical1000Stainless SteelNo
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Water / Air / Chemical1500Stainless SteelNo
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Water / Air / Chemical2000Stainless SteelNo
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Water / Air / Chemical2500Stainless SteelNo
1 Piece(s)Available

10 Days or more

General Hydraulic Oil / Water / Air / Chemical3200Stainless SteelNo
1 Piece(s)Available

12 Days or more

General Hydraulic Oil / Water / Air / Chemical4000Stainless SteelNo

Loading...

  1. 1

Basic Information

Swage Fittings The straight of both sides Material Polyamide Max. Operation Temperature (At 100 ℃ Operation Temperature)(MPa) 32.3
I.D. d(φ) 2 Swage Fittings L Type Metal fittingsD Swaged Fittings R Type Metal fittingsD
Outer Sheath Cover No Operating Temperature Range(℃) -40::100 Minimum Bending Radius(mm) 20

Additional Products in this Category

Tech Support