(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
•Applicable Fluid : General Hydraulic Oil, Water
•Material : Polyester Elastomer, Synthetic Rubber
For complete product overview and details on Hydraulic Hoses - Rubber see the sections below:
Days to Ship: | 8 Days or more |
---|
Rubber Hose for Mineral Hydraulic Oil, PASCALART PA14 Series
Bridgestone
Designed with a focus on lifespan and fatigue resistance. A small bending radius enables compact hydraulics.
Days to Ship: | 12 Days or more |
---|
Hose for Hydraulic Piping LF70 Series
Nitta
LF70 hydraulic pipe hoses have flexibility improved by 15% to 25% (compared to our conventional products). The overall length of the fitting is short, which allows for compact piping.
Days to Ship: | 14 Days or more |
---|
Hydraulic Hoses - Rubber, Quick Swaging
MISUMI
•Applicable Fluid : General Hydraulic Oil
•Material : Synthetic Rubber + Wire Braid
For complete product overview and details on Hydralic Hoses - Rubber, Quick Swaging see the sections below:
Days to Ship: | 8 Days or more |
---|
Hose for Hydraulic Piping 3000 Series
Nitta
A hose for the 3000 Series hydraulic tubes with excellent oil and chemical resistance.
[Features]
· Superior oil and chemical-resistant performance.
· Can be used with reusable fittings.
Days to Ship: | 14 Days or more |
---|
Yokohama Rubber
A hose for medium to low pressure piping. Bracket mounting is not supported. Please specify the length of the hose.
Days to Ship: | 16 Days or more |
---|
Days to Ship: | 16 Days or more |
---|
Days to Ship: | 16 Days or more |
---|
Hose for Hydraulic Piping 1000 Series
Nitta
[In-stock]Those with inner diameter of 6.3 and 9.5 for 1-10 m and 20 m are cut sales. Orders received before 18:00 will be shipped on the same day.
[Features]
・Those with small outer diameters are small and lightweight.
▪ Canpaka fittings cam be used
Days to Ship: | 20 Days or more |
---|
Hose for Hydraulic Piping 1100 Series
Nitta
The 1100 hydraulic pressure pipe features a strong outer coating against chips from wire blades.
Days to Ship: | 14 Days or more |
---|
Hose for Hydraulic Piping 1400 Series
Nitta
The 1400 hydraulic pipe hose has a small outer diameter and is lightweight. Canpaka fitting can be used.
[Features]
・It is lightweight and has a small outer diameter
Days to Ship: | 14 Days or more |
---|
Hose for Hydraulic Piping 1000 (Light Gray) Series
Nitta
1000 (light gray) hydraulic pipe hoses are slim and lightweight. Canpaka fitting usable.
Days to Ship: | 14 Days or more |
---|
Hose for Hydraulic Piping F3130 (Light Gray) Series
Nitta
F3130 (light gray) hydraulic pipe hoses have a flexible structure, are not easily broken, and have excellent abrasion resistance. Canpaka (dedicated to the F3130 series).
Days to Ship: | 10 Days or more |
---|
Hose for Hydraulic Piping N3130 Series
Nitta
[Features]
· Flexible structure, not easily broken.
· JIS K 6375 Type 1 compliant product, SAE 100R7 compliant.
· Non-conductive hose can be manufactured with excellent electrical insulation.
· For details, contact the manufacturer.
Days to Ship: | 14 Days or more |
---|
Hose for Hydraulic Piping 3130 Series
Nitta
[In-stock] Hoses with an inner dia. of 4.8–12.7 mm are cut and sold in 1–10 and 20-m lengths. Orders received before 18:00 are shipped on the same day.
[Features]
· Superior oil/chemical resistance.
· Reusable fittings can be used.
Days to Ship: | 14 Days or more |
---|
Hose for Hydraulic Piping 3700 Series (for Low Temperature Environment)
Nitta
3700 hydraulic pipe hoses are superior in flexibility and have stable performance even in low temperature atmospheres <-55°C>. JIS K 6375 Type 1 product, compliant with SAE 100R7.
Days to Ship: | 14 Days or more |
---|
Hose for Hydraulic Piping N3000 Series
Nitta
N3000 hydraulic pipe hoses have a flexible structure, and are not easily broken.
Days to Ship: | 14 Days or more |
---|
Hose for Hydraulic Piping 3R80 Series
Nitta
▪ Hose for 3R80 hydraulic piping with excellent oil and chemical resistance. Compliant with JIS K 6375 Type 2 and SAE 100R8.
[Features]
· Product has superior oil resistance and chemical resistance properties.
· Non-conductive hose can be manufactured with excellent electrical insulation.
Days to Ship: | 14 Days or more |
---|
Ohtsuka
Use by connecting to a coupling when bleeding air and measuring pressure.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Applicable Fluid |
Swage Fittings |
Material |
Max. Operating Pressure(MPa) |
I.D. d(φ) |
Swage Fittings L Type |
Swaged Fittings R Type |
Outer Sheath Cover |
| |||||||||||||||||||
Brand | MISUMI | Bridgestone | Nitta | MISUMI | Nitta | Yokohama Rubber | Yokohama Rubber | Yokohama Rubber | Nitta | Nitta | Nitta | Nitta | Nitta | Nitta | Nitta | Nitta | Nitta | Nitta | Ohtsuka |
Product Series | Rubber Hose for Mineral Hydraulic Oil, PASCALART PA14 Series | Hose for Hydraulic Piping 3700 Series (for Low Temperature Environment) | |||||||||||||||||
CAD |
|
| |||||||||||||||||
Days to Ship | 8 Days or more | 12 Days or more | 14 Days or more | 8 Days or more | 14 Days or more | 16 Days or more | 16 Days or more | 16 Days or more | 20 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 10 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 14 Days or more | 8 Days or more |
Specifications |
| ||||||||||||||||||
Applicable Fluid | General Hydraulic Oil / Water | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil / Water / Air / Lubricant | General Hydraulic Oil / Air / Lubricant | General Hydraulic Oil / Water / Air / Lubricant | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil | General Hydraulic Oil / Water / Air / Chemical |
Swage Fittings | Both Sides Straight | - | Not Provided | Not Provided / Both Sides Straight | Not Provided | Not Provided | Both Sides Straight | Both Sides Straight | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Not Provided | Both Sides Straight |
Material | Synthetic Rubber / Polyester Elastomer | Synthetic Rubber | Nylon | Synthetic Rubber + Wire Braid | Nylon | Synthetic Rubber | Polyester Elastomer | Synthetic Rubber | Nylon | Nylon | Nylon | Nylon | Nylon / Polyester Elastomer | Nylon | Nylon | Nylon | Nylon | Nylon | Nylon |
Max. Operating Pressure(MPa) | 7 ~ 20.6 | 14 | 7 | 10.3 ~ 20.7 | 10 ~ 34 | 1 ~ 1.5 | 15.5 ~ 20.6 | 10.3 ~ 20.7 | 10.5 | 10.5 | 14 | 10.5 | 19.5 ~ 20 | 7 ~ 19.5 | 10 ~ 20 | 14 ~ 19.5 | 21 ~ 28 | 14 ~ 35 | 32.3 |
I.D. d(φ) | 6.3 ~ 25.4 | 6.3 ~ 25.4 | 6.4 ~ 12.7 | 6.4 ~ 15.9 | 4.8 ~ 25.4 | 6.3 ~ 25.4 | 6.3 ~ 12.7 | 6.4 ~ 15.9 | 9.5 | 6.3 ~ 12.7 | 6.3 ~ 9.5 | 6.3 ~ 12.7 | 3.6 ~ 6.3 | 6.4 ~ 25.7 | 3.6 ~ 19 | 6.3 ~ 12.7 | 6.3 ~ 9.5 | 4.8 ~ 25.4 | 2 |
Swage Fittings L Type | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B / Metal Pieces(Fittings etc.,) C / Metal Pieces(Fittings etc.,) D / Metal Pieces(Fittings etc.,) E / Metal Pieces(Fittings etc.,) F / Metal Pieces(Fittings etc.,)G / Metal Pieces(Fittings etc.,) H / Metal Fittings AS / Metal Fittings BS / Metal Fittings DS | - | - | N/A | - | - | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B / Metal Pieces(Fittings etc.,) D | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B / Metal Pieces(Fittings etc.,) C / Metal Pieces(Fittings etc.,) D | - | - | - | - | - | - | - | - | - | - | Metal Pieces(Fittings etc.,) D |
Swaged Fittings R Type | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B / Metal Pieces(Fittings etc.,) C / Metal Pieces(Fittings etc.,) D / Metal Pieces(Fittings etc.,) E / Metal Pieces(Fittings etc.,) F / Metal Pieces(Fittings etc.,)G / Metal Pieces(Fittings etc.,) H / Metal Fittings AS / Metal Fittings BS / Metal Fittings DS | - | - | - | - | - | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B / Metal Pieces(Fittings etc.,) D | Metal Pieces(Fittings etc.,) A / Metal Pieces(Fittings etc.,) B / Metal Pieces(Fittings etc.,) C / Metal Pieces(Fittings etc.,) D | - | - | - | - | - | - | - | - | - | - | Metal Pieces(Fittings etc.,) D |
Outer Sheath Cover | Not Provided / Included | Included | Included | Not Provided | Included | - | Not Provided | Not Provided | Included | Included | Included | Included | Included | Included | Included | Included | Included | Included | Not Provided |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy