(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reusable High-Pressure Hose for Field Crimps

Part Number

Configured Part Number is shown.

Part Number
WSR5Z8-[30-2000/1]0L[1001,​1002,​1004,​1005]イコール[1001,​1002,​1004,​1005]
WSR5Z9-[30-2000/1]0L[1001,​1002,​1004,​1005]イコール[1001,​1002,​1004,​1005]
WSR5Z15-[50-1000/1]0L[1001,​1002,​1004,​1005]イコール[1001,​1002,​1004,​1005]
WSR5Z19-[50-1000/1]0L[1001,​1002,​1004,​1005]イコール[1001,​1002,​1004,​1005]
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
I.D. d
(φ)
End Metal Fitting (L side) End Metal Fitting (R side) Exterior Masking Protection Part Minimum Bending Radius
(mm)
External Masking Cover Hose Length
(cm)
Included Adapter (L Side) Included Adapter (R Side)
1 Piece(s)

16 Days or more

20.76.41001 ~ 10021001 ~ 1002No85-30 ~ 2000NANA
1 Piece(s)

16 Days or more

15.57.91001 ~ 10021001 ~ 1002No100-30 ~ 2000NANA
1 Piece(s)

16 Days or more

12.112.71001 ~ 10021001 ~ 1002No140-50 ~ 1000NANA
1 Piece(s)

16 Days or more

10.315.91001 ~ 1002--165-50 ~ 1000NA-

Loading...

  1. 1

Basic Information

Fluid General Hydraulic Oil / Water / Air / Lubricant Metal Fitting Shape The straight of both sides Inner Tube Material Oil Resistant Synthetic Rubber
Operating Temperature Range(℃) -40::93

Additional Products in this Category

Tech Support