(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Hydraulic Piping 3R80 Series

Hose for Hydraulic Piping 3R80 Series

▪ Hose for 3R80 hydraulic piping with excellent oil and chemical resistance. Compliant with JIS K 6375 Type 2 and SAE 100R8.

[Features]
· Product has superior oil resistance and chemical resistance properties.
· Non-conductive hose can be manufactured with excellent electrical insulation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3R80-03-[1-100/1]L
3R80-04-[1-100/1]L
3R80-06-[1-100/1]L
3R80-08-[1-100/1]L
3R80-12-[1-50/1]L
3R80-16-[1-50/1]L
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
I.D.
(φ)
Minimum Bending Radius
(mm)
Length
(m)
1 Piece(s)

14 Days or more

35.04.8381 ~ 100
1 Piece(s)

14 Days or more

35.06.3511 ~ 100
1 Piece(s)

14 Days or more

28.09.5641 ~ 100
1 Piece(s)

15 Days or more

25.012.71021 ~ 100
1 Piece(s)

15 Days or more

16.019.01641 ~ 50
1 Piece(s)

14 Days or more

14.025.42541 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Mineral General Hydraulic Oil Swage Fittings No Material Nylon Core Tube + Synthetic Fiber Braid
Outer Sheath Cover Polyurethane Cover Operating Temperature Range(℃) -40::100 Color Black

Additional Products in this Category

Tech Support