(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Materials: Stainless steel
· Applicable fluids: Water, air, oil
· Applicable Tube Materials: Stainless steel, Resin
Part Number
Configured Part Number is shown.
Part Number |
---|
SKW-4C-0 |
SKW-6C-0 |
SKW-6M-0 |
SKW-8C-0 |
SKW-8M-0 |
SKW-10M-0 |
SKW-12M-0 |
Part Number |
---|
Loading...
Material | 316 Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 25.5 | Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | Bulkhead Unions |
Tube Material | Stainless Steel / Resin | Surface Treatment | No | Operating Temperature Range(℃) | -196::360 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy