(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NW/KF Standard Kovar Glass View Port

NW/KF Standard Kovar Glass View Port
  • Volume Discount

Variety of reliable Cosmotec products are available.

[Features]
· Able to provide 2 types: Kovar® glass type for viewing inside a vacuum chamber and single crystal sapphire type used in optical applications.
· Sapphire type with AR coating applied is also available.
· NW/KF16 to NW/KF50 have been standardized for kovar glass type and NW/KF25 to NW/KF50 have been standardized for the single crystal sapphire type.

Part Number

Configured Part Number is shown.

Part Number
NW16VPK
NW25VPK
NW40VPK
NW50VPK
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size
1 Piece(s)Available

11 Days or more

NW(KF)16
1 Piece(s)Available

11 Days or more

NW(KF)25
1 Piece(s)Available

11 Days or more

NW(KF)40
1 Piece(s)Available

11 Days or more

NW(KF)50

Loading...

  1. 1

Basic Information

Type Flange Flange Shape View port Flange Type Others
Material 304 Stainless Steel

Additional Products in this Category

Tech Support