(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS VF Standard Blank Flange (Part Numbers)

JIS VF Standard Blank Flange
  • Volume Discount

Choose from a wide array of fittings. Cosmotec fittings available on MISUMI-VONA.

[Features]
· A method for ensuring airtight seals through the tightening of bolts from the outside. Uses elastomer O-rings and inserts two types of facing JIS flanges (grove-less flanges and VG flanges).
· Standardized from VF/VG10 to VF/VG300.
· Blank flange and flange with a hole for standard pipe connection are available for each.
· VF (no groove) for face to face piping connections and VG (has groove) on both sides flanges available.

Part Number

Configured Part Number is shown.

VF25BK

Part Number
VF25BK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Types Flange Flange Shape Blank Flange Type VF
Material 304 Stainless Steel Flange 25.0

Please check the type/dimensions/specifications of the part VF25BK in the JIS VF Standard Blank Flange series.

Additional Products in this Category

Tech Support