(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EVAC Glass™ Long Flange NW 10-63

EVAC Glass™ Long Flange NW 10-63

A wide variety of secure and reliable Evac brands available. Contact MISUMI for more information about Evac.

[Features]
· A lineup of Duran® (borosilicate glass) and two types of quartz material are available.
· Easy to view inside, making it optimal for controlling in plasma and high temperature applications.
· Duran®: Enables ultraviolet light to be shielded out.
· Quartz: Optimal for transmitting ultraviolet rays.
· For vacuums of 10-7 Pa.
· Compatible with pressurization up to 0.2 MPa.
· Maximum operating temperature: Duran® 450℃ Quartz 1000℃.
· Supports low temperature ranges down to -50°C.
· Quartz is optimal for ultra-clean applications such as ion injection devices.

PDF

Part Number

Configured Part Number is shown.

32.050007.113.750

 
Part Number
32.050007.113.750
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

13 Days or more

Loading...

  1. 1

Basic Information

Type Flange Flange Type Long Material Borosilicate glass
Flange Size (Nominal) NW50 Dimension A(mm) 75 Dimension C(mm) 51
Dimension D(mm) 56 Pressure(MPa) 0.2

Please check the type/dimensions/specifications of the part 32.050007.113.750 in the EVAC Glass™ Long Flange NW 10-63 series.

Additional Products in this Category

Tech Support