(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Vibration-Proof Rubber

Part Number

Configured Part Number is shown.

 
Part Number
KD-40
KD-45
KD-55
KD-65
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Connection screw M Spring Constant
(N/mm)
Height H
(mm)
Vertical Support Load
(N)
External shape A
(mm)
External shape B
(mm)
1 Piece(s)Available

8 Days or more

10340M1020040~34012530
1 Piece(s)Available

8 Days or more

10490M1225045~49016035
1 Piece(s)Available

8 Days or more

10880M1628055~88021040
1 Piece(s)Available

8 Days or more

101230M1636065~123024550

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard
Types of connection Threaded Plate Hardness(Shore A30) 60 Types of Anti vibration Rubber Teeth Shape
Materials of Vibration Proofer Natural Rubber Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support