(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount Series Stopper S1000

Part Number

Configured Part Number is shown.

S-1004

Part Number
S-1004
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Others Application Buffer Connection Type Round hole
Antivibration Rubber Type Round shape L(mm) 88 Color Black

Please check the type/dimensions/specifications of the part S-1004 in the Toyo Diamond Mount Series Stopper S1000 series.

Additional Products in this Category

Tech Support