(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount SeriesB5000

Toyo Diamond Mount SeriesB5000
  • Volume Discount

• The rubber surface, which is in direct contact with the floor surface, has a distinctive pattern, and measures are taken to enhance the grounding efficiency and vibration-proof effect. • Can be installed easily. • Can be used when an anchor bolt is not required to secure to the floor and an anchor bolt cannot be mounted.

Part Number

Configured Part Number is shown.

B5002

Part Number
B5002
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing Compressed Max. Load(N) 295
Connection Type One End Male Thread Connection Screw d M8 Compressed Spring Constant: Kc(N/mm) 115
Antivibration Rubber Type Round shape L(mm) 15 Color Black
Mounting Screw Length C(mm) 23

Additional Products in this Category

Tech Support