(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Vibration-Proof Rubber

Part Number

Configured Part Number is shown.

 
Part Number
KE-25
KE-30
KE-40
KE-50
KE-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Spring Constant
(N/mm)
Hardness
(Shore A30)
Height H
(mm)
External shape A
(mm)
External shape B
(mm)
Hole diameter d
(mm)
1 Piece(s)Available

8 Days or more

109844552576207
1 Piece(s)Available

8 Days or more

101801035530105309
1 Piece(s)Available

8 Days or more

1039014057401354011
1 Piece(s)Available

8 Days or more

1054015060501655014
1 Piece(s)Available

8 Days or more

1074018060601956014

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard
Types of connection Round hole Types of Anti vibration Rubber Saddle‐shape Materials of Vibration Proofer Natural Rubber
Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support