(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount SeriesU3000 (Part Numbers)

Toyo Diamond Mount SeriesU3000
  • Volume Discount

This is low-spring-constant vibration-proof rubber that uses the shear rigidity of rubber. The spring constant ratios in the vertical and horizontal directions can be selected as desired. It helps reduce both high-frequency and low-frequency vibrations. • Support height is low with a spring constant lower than U1000 and U2000.

Part Number

Configured Part Number is shown.

Part Number
U3010
U3020
U3030
Part NumberMinimum order quantityVolume DiscountDays to Ship Compressed Max. Load
(N)
Compressed Spring Constant: Kc
(N/mm)
L
(mm)
1 Piece(s)Available

8 Days or more

5921.517
1 Piece(s)Available

8 Days or more

1253623
1 Piece(s)Available

8 Days or more

2655132

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing Connection Type Round hole
Antivibration Rubber Type Saddle‐shape Color Black

Additional Products in this Category

Tech Support