(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toyo Diamond Mount SeriesW2000

Toyo Diamond Mount SeriesW2000
  • Volume Discount

The rational design takes vibration decoupling into consideration, and is effective with even relatively large displacements due to the positioning of the rubber slope. • Can be installed easily. • The stable form of the anti-vibration rubber minimizes the vibration from machines.

Part Number

Configured Part Number is shown.

Part Number
W2035
W2045
W2050
W2100
W2130
Part NumberMinimum order quantityVolume DiscountDays to Ship Compressed Max. Load
(N)
Connection Screw d Compressed Spring Constant: Kc
(N/mm)
L
(mm)
Mounting Screw Length C
(mm)
1 Piece(s)Available

10 Days or more

195M1078.53525
1 Piece(s)Available

10 Days or more

450M121255030
1 Piece(s)Available

10 Days or more

735M121805032
1 Piece(s)Available

60 Days or more

3500M2043010048
1 Piece(s)Available

10 Days or more

5900M2459013053

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Vibration Damping Proofing Connection Type Both ends threaded
Antivibration Rubber Type V Shaped Color Black

Additional Products in this Category

Tech Support