(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316, Insert Pipe Fitting, KFG2 Series, Female Union【2 Pieces Per Package】

SUS316, Insert Pipe Fitting, KFG2 Series, Female Union
  • Volume Discount

[Features]
・ Compact and weight reduced
・ Lubrication-free
·Steam can be used
· Compliant with the Food Sanitation Act of Japan

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KFG2F0325-N02
KFG2F0425-02
KFG2F0604-02
KFG2F0704-N02
KFG2F0806-03
KFG2F0906-N03
KFG2F1008-03
KFG2F1075-03
KFG2F1163-N03
KFG2F1395-N03
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Types Connection screw Applicable Tube Size O.D. Applicable Tube Size I.D.
(mm)

2 Pieces Per Package

1 Pack(s)Available

Quote

NPT---

2 Pieces Per Package

1 Pack(s)Available

Quote

Rc---

2 Pieces Per Package

1 Pack(s)Available

Quote

Rc1/464

2 Pieces Per Package

1 Pack(s)Available

Quote

NPT--3.95

2 Pieces Per Package

1 Pack(s)Available

Quote

Rc3/886

2 Pieces Per Package

1 Pack(s)Available

Quote

NPT---

2 Pieces Per Package

1 Pack(s)Available

Quote

Rc3/8108

2 Pieces Per Package

1 Pack(s)Available

Quote

Rc---

2 Pieces Per Package

1 Pack(s)Available

Quote

NPT---

2 Pieces Per Package

1 Pack(s)Available

Quote

NPT3/812.79.53
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Types Connection screw Applicable Tube Size O.D. Applicable Tube Size I.D.
(mm)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Female Union Material 316 Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support