(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hazardous Materials Transport Container PSF-10UN/-12UN/PSH-10UN

Hazardous Materials Transport Container PSF-10UN/-12UN/PSH-10UN

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hazardous Materials Transport Container PSF-10UN/-12UN/PSH-10UN
  • Hazardous Materials Transport Container PSF-10UN/-12UN/PSH-10UN
  • Volume Discount

· A stainless steel container that can be used for the safe transportation of hazardous materials.
· Hazardous materials refer to product names stipulated by the Ministry of Land, Infrastructure, Transport and Tourism of Japan.
· UN standards refer to UN recommendations that relate to the international transportation of hazardous materials. UN standard parts are required for international transportation.
· Suitable, in principle, for all means of transport, be it by sea, air or land.
· PTFE, silicone rubber, and Viton rubber are used for gaskets.
· 1 L and 2 L are prepared with stainless steel bottle (ferrule type) shapes.
[Features]
· Container class: I (symbol X).
· Specific gravity of storable fluid: 1.4 or less.

Part Number

Configured Part Number is shown.

PSF-10UN

Part Number
PSF-10UN
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Types Open-Top Tanks Mixer None Capacity(L) 1
I.D. D1(mm) 100 Height H (H1)(mm) 208

Please check the type/dimensions/specifications of the part PSF-10UN in the Hazardous Materials Transport Container PSF-10UN/-12UN/PSH-10UN series.

Additional Products in this Category

Tech Support