(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC Clean All Temperature

TAC Clean All Temperature

[Features]
· Hose for sanitation vehicles.
· All season type, which is broadly compatible with temperature changes in the work environment.
· Usable in cold climates, offering excellent cold resistance.
· The operating temperature range is -20°C to 50°C.

Part Number

Configured Part Number is shown.

24109-48-50

Part Number
24109-48-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Length
(m)
1 Piece(s)

13 Days or more

50

Loading...

  1. 1

Basic Information

Applicable Fluid Water Mounting Metal Pieces(Fittings etc.,) No Hose Material Abrasion Resistant Rubber+Hard PVC
Color Black O.D.(Ø) 56.5 Nominal Diameter (mm)(φ) 48
Properties Cold Resistance / Other Features Allowable Bending Radius(mm) 400 Nominal Diameter (inch) 2
Allowable Pressure (Normal Temperature)(MPa) 0.20 Use Temperature Range, Suction(℃) -20~50 Operating Temperature Range, Delivery Discharge(℃) -20~50
Other Features For Sanitary Vehicles Only

Additional Products in this Category

Tech Support